You probably do not come from: Germany.  If necessary, change to: United States
  1. Products
  2. Software / IIoT solutions
  3. IIoT hardware
  4. EdgeGateways
  5. AE1203

edgeGateway

AE1203

IIoT edgeGateway/12"/Touch

edgeGateway

AE1203

IIoT edgeGateway/12"/Touch

  • Easy connection of the sensor level to the cloud
  • Translates sensor data into readable information
  • Two separate networks for maximum protection of the sensitive plant network
  • Housing and technology designed for use in demanding environments
Learn more
{{ifmVariantName}}



  • ce
Technical details
Product characteristics
Communication interface Ethernet; USB
Dimensions [mm] 339.1 x 160.5 x 47.7
Application
Application plug & play edgeDevice for industrial applications
Electrical data
Operating voltage [V] 20...32 DC
Nominal voltage DC [V] 24
Power consumption [W] 32
Reverse polarity protection yes
Software / programming
Note on licence licences required for the operation of moneo products have to be ordered separately
System requirements
Additionally required software
moneo edgeGateway Software LIC: QM9104
Interfaces
Communication interface Ethernet; USB
Number of Ethernet interfaces 2
Number of USB interfaces 2
Note on interfaces
Secure protocol: HTTPS
Ethernet
Transmission rate 10 MBit/s; 100 MBit/s
Protocol TCP/IP; TCP/IP JSON; UDP; HTTP
USB
Transmission rate < 480 MBit/s
Version USB 2.0
Operating conditions
Ambient temperature [°C] -30...60
Note on ambient temperature
2000 m: -30...60 °C
3000 m: -30...50 °C
Storage temperature [°C] -35...85
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 3000
Protection IP 65
Degree of soiling 2
Mechanical data
Weight [g] 2295.1
Type of mounting panel / surface
Dimensions [mm] 339.1 x 160.5 x 47.7
Materials Housing: diecast aluminium powder-coated; Display: glass chemically hardened and anti-reflective
Displays / operating elements
Display
status LED LED, multi-colour programmable
Display resolution 1280 x 480
Display type colour display with touch function
Display size 12.3" 8:3
Display background illumination LED
Colour depth 24 Bit
Brightness [cd/m²] > 1000
Contrast ratio 1000:1
Hardware
Processor ARM 64 Bit Quad Core 1,2 GHz
Working memory 1 GByte RAM
Mass storage 8 GByte Flash
Data memories
Real-time clock yes; UTC, battery buffered
Accessories
Accessory required
Connecting cable with plug : M12 E70450
connection cable with open cable end : E70451
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — AE1203-00 — 05.11.2020 —

Videos