You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for identification systems
  5. ID tags for RFID systems 125 kHz

Accessories for identification systems - ID tags for RFID systems 125 kHz

  • ID tags for use in high temperatures up to 200 °C
  • Large write/read distances up to 80 mm
  • Flush installation of the ID tags in metal
  • Easy, universal fixing
  • For mounting on pallets and workpiece carriers

Accessories for identification systems - ID tags for RFID systems 125 kHz


ID tags for RFID system 125 kHz

ID tags are the information carriers of the RF identification system. They consist of a robust, easy-to-mount housing with integrated transponder.
The tags are used for coding of workpiece carriers in guided material handling systems. ifm offers different types of ID tags for various applications. The range includes cylindrical, metric and special designs. For high temperature environments such as paint shops or ovens, tags with a very high temperate rating are offered.