You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in wet areas and in the food and beverage industry
  5. Y-splitters

Y splitters for use in wet areas and in the food industry

  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • For use in applications with many inputs and outputs where space is restricted
  • Visual and tactile marking of the ports
  • High protection rating for the requirements of the food and beverage industry
  • Mechanical end stop to protect the O-ring from destruction

Y splitters for use in wet areas and in the food industry


Y splitters for use in wet areas and in the food industry.

Y splitters feature a plug and two sockets. They are each used to connect two sensors or actuators to splitter boxes and modules.
The connections of sensors and Y distributors guarantee a perfect lasting seal even when fastened by hand. The integrated end stop protects the O-ring against destruction caused by an over-tightened coupling nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Their high-grade stainless steel nut and food-grade sealing materials qualify the ecolink EVT Y splitters for use in hygienic and wet areas. The Y splitters are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes they are particularly suited for use in the food and beverage industry.