You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. Optical identification
  5. 1D/2D code readers

1D/2D code readers

  • Freely definable data output via Ethernet/IP or Profinet
  • Easy setting by teaching using one button, or by using the ifm Vision Assistant
  • Detection of different codes in one image
  • Detects codes on various backgrounds without any difficulty
  • Data migration with ifm memory stick

1D/2D code readers


1D/2D code readers

Application areas of the 1D/2D code reader range from product tracking and product control to product identification.
The sensor can read 1D and 2D codes regardless of their position. Even if up to 25% of the code information becomes damaged or soiled, it is still read correctly. The reader can also be used for optical character recognition (OCR), e.g. in order to identify products based on type labels or serial numbers.