You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Temperature sensors
  5. Probe sensors for hygienic applications

Temperature sensors - Probe sensors for hygienic applications

  • Versions as probe sensor or with integrated Tri-Clamp process connection
  • Small probe diameter of 6 mm
  • Robust stainless steel housing
  • High pressure rating
  • Precise temperature measurement using an integrated Pt100 sensor element, class A

Temperature sensors - Probe sensors for hygienic applications


Probe sensors for hygienic applications

The TT and TM series temperature sensors for connection to a control monitor reliably detect temperatures in tanks and pipes. A very short response time makes the sensors particularly suited for use in processes with fast temperature changes.
The Pt100/Pt1000 element of precision class A ensures very precise temperature measurement. These sensors are perfectly suited for use in hygienic applications of the food and beverage industries thanks to their robust stainless steel housing, high surface definition and protection rating IP 68 / IP 69K. The types TM48 and TM49 need no separate, hygienic process adapter. They are fitted with an integrated clamp process connection.
The probe sensors are available in different diameters and lengths.
The sensors can be directly connected to the ifm evaluation unit TR or the temperature plug TP.