1. Homepage
  2. IO-Link
  3. Visualisation / Parameter setting

IO-Link | Visualisation / Parameter setting

IO-Link - Easy to get started

Parameter setting and visualisation

  • Quick and simple parameter setting via IO-Link masters
  • Clear representation
  • Quick and easy parameter setting (point-to-multi)
  • Transferable parameter sets
  • Direct import of IODD`s from the IODD-Finder platform *)
    *) if internet connection available

LR DEVICE

The LR DEVICE is a software for clearly structured online and offline parameter setting of IO-Link sensors and masters. It allows consistent parameter setting and visualisation of all sensors, actuators and ifm masters from the AL11xx series with IO-Link interface. The standard functions include the import of IODDs and the automatic identification of connected devices. A clear representation of the adjustable parameters allows easy definition of the device functions. The parameter sets can be stored and transferred.

They can also be archived as pdf files for documentation purposes. The process values are shown graphically during set-up. This helps the user optimise the parameters to the respective application and ensures smooth operation of the plant.

Measured value transfer to the controller

IO-Link sensors provide a multitude of functions that can be available to the PLC. To actually use them the functionalities have to be individually implemented in the PLC.

This is at present very time and cost intensive, in particular for the implementation of the required user interfaces. ifm provides ready-made programming examples and apps. Configuration and set-up is considerably facilitated and errors are avoided.