1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Small cylindrical designs
  6. IE5080

Article no longer available - archive entry

Inductive sensor

IEB3001-APOG/10m

IE5080

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Particularly short housing
  • For use where space is restricted
  • Space-saving connection technology
  • Robust metal housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
Download
Technische Details
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 750
Notes on switching frequency
1000 nb
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 1
Real sensing range Sr [mm] 1 ± 10 %
Operating distance [mm] 0...0.8
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 5623
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 35
Thread designation M8 x 1
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Accessories (supplied)
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 3 x 0.14 mm²
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IE5080-00 — 13.01.2017 —