1. Homepage
  2. Products
  3. Connection technology
  4. Use in wet areas and in the food and beverage industry
  5. Connecting cable with plug

Connection cables with plug for use in wet areas and in the food and beverage industry

  • High protection rating for the requirements of harsh industrial environments
  • Reliable sealing even when mounted without tools
  • High shock and vibration resistance
  • LEDs clearly visible even in cases of high light exposure
  • Wide operating temperature range


Cable plugs

Cable plugs are frequently used for connecting sensors and actuators with connection terminals to splitter boxes or modules in automation technology.
Even when fastened by hand, a perfect lasting seal of splitter and module connections is guaranteed. They offer high protection against moisture ingress and high material resistance to aggressive liquids.
The plugs of the EVT ecolink series are particularly suited for hygienic and wet areas. They are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes the plugs are particularly suited for use in the food and beverage industry.