You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Systems for mobile machines
  4. I/O modules
  5. Devices for use in control cabinets

I/O modules – Devices for use in control cabinets

  • Use as a controller for cockpit or operating panels of mobile machines
  • Multifunctional configurable input and output channels
  • High-performance CAN interface for various communication tasks
  • Connection by means of connection technology for mobile applications
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

I/O modules – Devices for use in control cabinets


I/O modules - Modules for applications inside the control cabinet

The decentralised I/O modules of the CabinetModule series connect binary and analogue sensors and actuators to the mobile controller. They enable decentralised evaluation of sensor signals and control of actuators or valves. The ifm product range includes models with digital and analogue inputs combined with digital and PWM outputs.
Connection is made via proven, robust connectors. The modules are resistant to shock and vibration and ideally suited for mobile machinery such as construction equipment, agricultural machines or municipal vehicles.
Thanks to their high luminosity, the LEDs for operation, diagnosis and status indication are particularly easy to see.
Data output and setting of the device functions is handled via a CAN interface.
The units offer increased EMC levels and hold an e1 type approval.
Among other things, the modules serve to connect operating and display elements to the CAN bus in mobile machines. They are designed for easy installation in driver's cabs, control panels or control boxes.