You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. RFID UHF
  5. Compact RFID devices

RFID UHF - Compact RFID devices

  • Connection to IT systems and PLC systems
  • Integrated web server for configuration, diagnostics and monitoring
  • Adjustable range of up to 3 m for several transponders at once
  • Antenna not affected by installation in metallic environments
  • RFID UHF system EPC Global – Gen2, ISO/IEC 18000-63

RFID UHF - Compact RFID devices


The compact UHF RFID system

The compact UHF RFID system is suitable for applications requiring long ranges. Convenient: Evaluation unit and antenna are integrated in one compact housing. This saves space and simplifies installation. In material logistics, for example, the device can determine whether the right material is available in the required quantity for the production order. The system can be used to check inflow and outflow in high rack storage areas. The device can also be used in plant control. It reads product-specific machine

parameters from the ID tag attached to the product. The individual setting of the machine helps to increase productivity and avoid downtime.