You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Full-metal pressure sensors for the process technology

IO-Link - Full-metal pressure sensors for the process technology

  • Robust stainless steel housing for use in the food and beverage industry
  • Hygienic, flush design
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High temperature resistance and high protection rating
  • Programmable analogue and switching output

IO-Link - Full-metal pressure sensors for the process technology


Full-metal pressure sensors for process technology

The flush pressure sensors of the PI27/PI28 series with full stainless steel housing are designed for use in process technology. They are resistant to high-pressure cleaning with aggressive cleaning agents. Their high protection rating IP 69K, a hygienic design and a high temperature resistance qualify the sensors for use in the food and pharmaceutical industries.