You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Pressure sensors / Vacuum sensors
  5. Flush mountable for hydrostatic level measurement

Pressure sensors / Vacuum sensors - Flush mountable for hydrostatic level measurement

  • Continuous level and point level measurement with analogue / switching output
  • Independent of conductivity and dielectrics of the medium
  • High precision ceramic measuring cell with long-term stability
  • Specially for the use in hygienic applications
  • Flush process connection with a large variety of commonly used process adapters

Pressure sensors / Vacuum sensors - Flush mountable for hydrostatic level measurement


Flush-mount installation for hydrostatic level measurement

The flush-mount pressure sensors of the PI and PF series are used for reliable hydrostatic level measurement. Flush-mount installation in the tank or vessel wall ensures reliable cleaning and sterilisation in the process. The housing is potted, offering optimum protection against ingress of moisture and aggressive media. Thanks to a broad selection of process adapters, the sensors can be used in nearly all industrial applications.
Parameter setting is effected via the buttons on the sensor. The highly visible display, combined with a user-friendly interface, enables fast and easy set-up.