1. Homepage
  2. Products
  3. Position sensors
  4. Feedback systems for valves and valve actuators
  5. Mounting sets for manual valves and ball valves

Mounting sets for manual valves and ball valves

  • For the reliable limit position feedback of manual valves and ball valves
  • Easy mounting and stable fixing
  • Height-adjustable for flexibility
  • Robust stainless steel design for use in harsh industrial environments
  • For applications in hazardous areas


End position feedback for manual valves and ball valves
With this mounting kit manual valves and ball valves can be equipped with dual inductive sensors and target pucks. Any dual sensor with a target puck which is suitable for a 80 x 30 mm actuator interface to VDI/VDE 3845 can be used. This ensures reliable feedback of the end positions. The mounting kit can be used at ambient temperatures from -30 to +80 °C.

Versatile and flexible
The plastic upper part allows operation in hazardous areas. The lower part fits on many ISO flange valves (DIN EN ISO 5211) and is connected to the valve shaft by a shaft extension. Stainless steel components guarantee increased service life.