You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Laser sensors
  5. Type M18 for factory automation

Laser sensors - Type M18 for factory automation

  • Reliable detection of tiny objects
  • Excellent price/performance ratio
  • Simple alignment due to visible laser light spot
  • Setting process saves time and cost during set-up
  • Precise background suppression

Laser sensors - Type M18 for factory automation


Type M18 for factory automation

The threaded design most commonly used for laser sensors in automation technology is the type OG with M18 housing. The robust stainless steel housing enables the reliable detection of even the smallest objects in rugged industrial environments. The units are distinguished by long ranges, long-term stability and high switching frequencies. Diffuse reflection sensors ensure very precise background suppression, thus preventing unintentional switching also in demanding applications.

The product range includes through-beam sensors, retro-reflective sensors and diffuse reflection sensors. On laser sensors with teach mode, ranges, light-on and dark-on mode and, in the case of diffuse reflection sensors, background suppression, can be set conveniently via pushbuttons.