You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Industrial, mobile and lubricating applications

Inductive sensors - Suitable for industrial, mobile, cooling and lubricating applications

  • Wide operating temperature range
  • High protection rating for the requirements of harsh industrial environments
  • Reliable detection due to low sensor tolerances
  • Reduced storage due to wide range of applications

Inductive sensors - Suitable for industrial, mobile, cooling and lubricating applications


Industrial, mobile, cooling and lubricating applications

This generation of inductive sensors presents one sensor that can be used for three different applications. Whether in factory automation, in applications with coolants and lubricants or in mobile applications - this ifm technology platform distinguishes itself with universal and permanent usability while guaranteeing high performance, temperature stability and increased sensing ranges.
A large temperature range of -40...85 °C and protection ratings IP 65, IP 66, IP 67, IP 68 and IP 69K guarantee maximum reliability.