You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Domovská stránka
  2. Produktové novinky
  3. Průmyslové řídící systémy
  4. AS-i controller / gateway with high connectivity

AS-i controller / gateway with high connectivity

DataLine SmartPLC: flexible automation system

  • Quick and easy set-up
  • Flexible and future-proof thanks to connective hardware and CODESYS V3
  • Various protocols on different interfaces
  • Designed for Industry 4.0 applications
  • Unbeatable price / performance ratio

Communicative PLC
The DataLine SmartPLC is freely programmable via CODESYS V3 and offers full access to all interfaces of the system. Two Ethernet ports act as EtherCAT fieldbus / slave interface and enable high-performance communication to other PLC systems. Different communication protocols can be used in parallel via two further Ethernet ports, e.g. EtherCAT master, EtherNet/IP scanner, Modbus TCP master and slave, TCP/IP, UDP/IP or OPC/UA server.

Designed for Industry 4.0​
The DataLine SmartPLC is best-equipped for Industry 4.0 applications. Towards the PLC, it acts like a classic AS-i gateway and towards IT, any process values can be made available via different communication protocols. An integrated real-time clock and an SD card slot complete the features.

Advantages and customer benefits
Communication interfaces: 

EtherCAT:
Certified EtherCAT functionality 

AS-Interface:
1 and 2 AS-i masters pursuant to M4 profile

Configuration interface:​
2 Ethernet ports with the following functions:
– Web server
– CODESYS V3 programming interface
– Multifunctional communication interface
(EtherCAT master, Modbus TCP, EtherNet/IP scanner, OPC/UA server, Web visualisation) 

Connections:​
– AS-i und Hilfsenergie: steckbare Klemmen (im Lieferumfang enthalten)
– EtherCAT 2 x RJ45
– Konfigurationsschnittstelle 2 x RJ45 

Functions
The DataLine SmartPLC supports a number of different communication protocols via its both configuration interfaces in order to supply additional input / output data to the integrated PLC or realise a data exchange with other units / systems.
For Industry 4.0 applications, there is, amongst others, an OPC server functionality available that enables an easy data transfer into your IT world.