The RF identification system for 13.56 MHz enables non-contact reading from and/or writing to RFID transponders (ID tags).
The compact read/write heads include, in addition to the antenna, the complete evaluation and the interface to CANopen. So the units can be directly connected to control systems of vehicles and mobile machines.
The robust RFID compact unit with CANopen interface has been developed for identification tasks in agricultural machines, municipal vehicles and construction machines. It clearly identifies different attachments and ensures the right one is chosen. In this way, the use of counterfeit products can be prevented. Moreover, operating times of machines and attachments can be recorded, e.g. to schedule maintenance intervals.