{{ 'iStepContent' | searchResultTagToTranslationKey }}
1. Software
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
Application Package Assistant for VSE100 devices System requirements: Windows 7 SP1, Windows 8 and 8.1, Windows 10, Win Server 2008 R2 SP1, Win Server 2012, minimum resolution 1024 x 768 pixels, 256 MB RAM. The parallel use of VES003 and Application Package Assistant with one device is not possible. For VSE devices is Firmware 0.6.11 or newer necessary, V1.00.00 57049 kb
VES004 - Parameter Software for VSE and VNB devices System requirements: Windows Vista SP2, Windows 7 SP1, Windows 8 and 8.1, Windows 10, Win Server 2008 SP2, Win Server 2008 R2 SP1, Win Server 2012, minimum resolution 1024 x 768 pixels, 256 MB RAM. The parallel use of VES003 and VES004 with one device is not possible. For VSE devices is Firmware 0.6.11 or newer necessary, V1.41.00 97827 kb
2. Driver
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
VNB devices USB Driver System requirements: Windows Vista, Windows 7 or Windows 8 V2.12.06 10054 kb
3. OPC Server
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
OPC Server for VSE devices You can download the OPC server free of charge and test with one VSE device V2.10.01 103311 kb
4. Firmware VSE002 / VSE100
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
From unit code AI Current Firmware for Octavis Diagnostic Electronic VSExxx from unit code AI. Please use VES004 for update V0.11.14 45 kb
Up to unit code AH Current Firmware for octavis Diagnostic electronic VSExxx up to units with code AH Please use VES004 for update V0.07.30 55 kb
5. Firmware VNB devices
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
For unit code AC Current firmware for Octavis Diagnostics Electronic VNBxxx for unit code AC. Please use VES004 for update V1.00.102 31 kb
For unit code AD Current firmware for Octavis Diagnostics Electronic VNBxxx up to unit code AD. Please use VES004 for update V1.03.02 51 kb
Up to unit code AB Current firmware for Octavis Diagnostics Electronic VNB devices up to unit code AB. Please use VES004 for update V1.00.04 31 kb
6. Firmware VSE150
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
For unit code AA Please use VES004 for update V1.02.08 1627 kb
GSDML: VSE150 | Profinet IO GSDML-V2.31-IFM-VSE150-20170707.xml for Siemens Step 7 GSDML-V2.32-IFM-VSE150-20170707.xml for Siemens TIA Portal VSE150 Firmware V1.02.08 12 kb
7. Firmware VSE151
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
EDS: VSE151 | EtherNet/IP VSE151 Firmware V1.06.00 13 kb
For unit code AA Please use VES004 for update V1.06.00 1285 kb
8. Firmware VSE153
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
For unit code AA Please use VES004 for update V1.01.04 1339 kb
9. Not supported
{{ 'DOWNLOAD_NAME' | translate }} {{ 'DOWNLOAD_DESCRIPTION' | translate }} {{ 'DOWNLOAD_VERSION' | translate }} {{ 'DOWNLOAD_SIZE' | translate }} {{ 'DOWNLOAD' | translate }}
Firmware Update Tool for VSE devices New software is VES004. Software tool to update firmware for Octavis VSE units and set IP-Address. Prior to updating the firmware it is necessary to save the settings and parameter sets using the software article no. VES003 and then reset using the function "Settings-Others-Reset". IMPORTANT: PLEASE READ THE INSTRUCTIONS PRIOR TO UPDATING THE FIRMWARE. V1.05.01 3465 kb
VES001 – Parameter Software for VE devices System requirements: PC with Pentium Pentium III recommended; Windows 2000; Windows Vista; Win7; 256MB RAM; 2000, XP; 128 MB RAM; VGA 800 x 600 or higher V1.09.02 10495 kb
VES003 – Parameter Software for VSE devices up to V0.7.24 New software is VES004 System requirements: PC with Pentium III processor or higher; Microsoft Windows: XP, Vista, Win7; 256 MB RAM / VGA (1024 x 768) or higher. All functions supported up to VSE firmware 0.9x. Parallel use of VES003 and VES004 with one device not possible. V3.00.03 26677 kb