1. Homepage
  2. Start page
  3. Application
  4. Deionised water

Sensors for the measurement of deionised water

Sensor
type
Measuring range Cross
section
Medium
temperature
Pressure
rating
Characteristics
SV
1...
100 l/min
1/2"...
3/4"
-10...90 °C 12 bar • integrated temperature measurement
SVxx50

0.5...
150 l/min
G 1/2...
G 1 1/4
-40...100 °C 12 bar • without display
SU
0.1...
200 l/min
G 3/4...
G 1 1/4
-10...80 °C 16 bar • integrated temperature measurement
SA
3...
300 cm/s
13...400 mm -20...100 °C 100 bar • relative measurement
• red/green colour change
SI
3...
100 cm/s
13...200 mm -25...80 °C 300 bar • relative measurement
SF/SR
3...
100 cm/s
> 13 mm -10...120 °C 300 bar • modular system
• ceramic, stainless steel and titanium sensors