You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. IO-Link benefits
  3. System integration
  4. Parameter setting

Parameter setting of sensors with IO-Link

Parameter setting with LR DEVICE

LR DEVICE is a software for clear and standardised online and offline parameter setting of sensors, actuators and masters with IO-Link interface. It supports an automatic identification of connected devices and import of IODDs. A clear representation of the adjustable parameters allows easy definition of the device functions. The parameter sets can be stored and transferred.

The process values can also be archived as pdf files for documentation purposes and are shown graphically during setup. This helps the user to optimise the parameters and ensures smooth operation of the plant.

  • Simple parameter setting via IO-Link master
  • Clear representation
  • Transferable parameter sets
  • Direct IODD import from the IODD finder database (if Internet connection is available)

How-to video about LR DEVICE

This how-to video on Youtube describes the basic functions of LR DEVICE.

Software