1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Use in mobile machines
  6. IFM200

IFM200

Inductive sensor

IFK2007-BRKG/M/60V/1,4M/HH

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • ce
  • eac
  • e1r
Download
Technische Details
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 7
Housing threaded type
Dimensions [mm] M12 x 1 / L = 79
Application
Special feature Increased sensing range
Application Use in mobile and harsh applications
Electrical data
Operating voltage [V] 10...60 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 400
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.67
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67; IP 69K
Tests / approvals
EMC
automotive area
noise emission and noise interference according to the automotive directive 95/54/EC E1 type approval
noise immunity according to DIN ISO 11452-2 100 V/m
conducted interference acc. to ISO 7637-2
pulse 1 2 3a 3b 4 5
severity level IV IV IV IV IV IV
failure criterion C C A A A C
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV mains line to line
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / -20...50 °C
50 sweep cycles per frequency; 1 octave per minute in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes / -40...85 °C
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes / -20...50 °C
Fast temperature changes
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 695
Mechanical data
Weight [g] 86.8
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 79
Thread designation M12 x 1
Materials housing: stainless steel; sensing face: PBT; LED window: PEI; lock nuts: brass
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Accessories (supplied)
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 1.4 m, PUR; 2 x 0.5 mm²
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IFM200-01 — 01.06.2017 —