You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. Downloads

Startup package Profinet DTE101 DTE601

Startup package for Profinet DTE101/DTE601 RFID

This software is compatible with the following products:

V1.2

  • Name
  • Size
  • SHA-256
  • Type
  • Description
  • Name Firmware
  • Size 2.2 MB
  • SHA-256
    Datei-Hash SHA-256

    13d49b8ff94643c4d27503fd9f2da6302c613218d0b41961cc5a076a163e9ec2

  • Type .zip
  • Description FW 1.2.5 ,FW 1.2.9 and Lizenz data
  • Name Device description file GSDLM
  • Size 23.8 kB
  • SHA-256
    Datei-Hash SHA-256

    0dd171d04b264736c0d38de9faa6231ebc2bcedcb1f48e00a39e30b33798d847

  • Type .zip
  • Description Device description file GSDLM
  • Name Siemens RWH_CMD/RWH_RW example program
  • Size 36 MB
  • SHA-256
    Datei-Hash SHA-256

    682ad40c73615f2cfe27f0beb5ff533976cf74e41d024f9852e96d3ce280a5a1

  • Type .zip
  • Description Example programs for Siemens S7 300, S71200 for modules RWH_CMD and RHW_RW
  • Name PLCopen example program
  • Size 420.3 kB
  • SHA-256
    Datei-Hash SHA-256

    b740a0d9e5151e27fcd0657d85c7fc3088e0962fe280e9208dab024278ddfbf3

  • Type .zip
  • Description The DTE10x library contains a code package in PLCopenXML format to simplify data exchange in the user program of a PLC with a DTE100, DTE101, DTE102 or DTE103 evaluation unit from ifm electronic.