The pressure sensors of the PN0 series with full stainless steel housing are suitable for use in potentially explosive atmospheres.
The units have a switching output which can be programmed as normally closed or normally open, and a scalable analogue output for the output of the measured values. The robustness of the measuring cell and the high repeatability ensure good long-term stability and wear-free operation over millions of pressure cycles.
Parameter setting is effected via the buttons on the sensor. A well-readable, sloping display rotatable by 180°, combined with a user-friendly interface, enables fast and easy set-up. The pressure unit to be indicated (bar/mbar, kPa, Mpa, psi) is freely selectable. The electronic lock protects the device from unauthorised access.