You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors for specific applications
  5. Non-contact level detection

Photoelectric sensors for specific applications - Non-contact level detection

  • Reliable optical level measurement with high ranges up to 9.8 m
  • Scalable measuring range and window function
  • Two switching outputs, one of them programmable as analogue output
  • Extensive range of fixing components

Photoelectric sensors for specific applications - Non-contact level detection


Non-contact level measurement

The photoelectric O1D level sensor detects bulk materials and opaque liquids without contact by means of the PMD-based time-of-flight principle (PMD = Photonic Mixer Device).

Thanks to its long range, the sensor can be installed at a safe distance from the material to be detected.

The parameters, the switching function and the reference filling level can be set with the help of the buttons and display on the unit.