You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors for specific applications
  5. High-resolution colour sensors

Photoelectric sensors for specific applications - High-resolution colour sensors

  • Recognition, sorting and checking of objects based on their colour
  • Setting process saves time and cost during set-up
  • Reliable detection of colour shades
  • High switching frequency for fast processes
  • Extensive range of system components for easy and secure mounting

Photoelectric sensors for specific applications - High-resolution colour sensors


High-resolution colour sensors

In highly automated industrial processes the colour is often a selection criterion for detecting, sorting or inspecting various products and goods. Both the colour of a product itself and the packaging, labels or imprints can be precisely detected using electronic colour sensors.

The sensor is set to the colour to be detected with one push of the button. Reliable differentiation of even the finest shades of colour is accomplished by means of five tolerance steps. The autodetect output stage automatically sets the switching output of the sensor to PNP or NPN operation.