You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Fibre optic sensors and amplifiers
  5. Fibre optic sensors for high temperatures

Fibre optic sensors for high temperatures

  • Resistant to various aggressive chemicals
  • Metal silicone sheathing for use up to 150 °C
  • For use in high temperatures
  • Operation as through-beam sensor or diffuse reflection sensor
  • Different designs and sensing heads for a large variety of applications

Fibre optic sensors for high temperatures


Fibre optics for high temperature applications

Fibre optic systems are used where mounting space for photoelectric standard sensors is restricted. The evaluation unit and the fibre optics are mounted separately. These systems can therefore be installed in places where access is difficult.

Fibre optic systems are designed as through-beam or diffuse reflection sensors.

Silicate glass fibre optics for temperatures up to 150 °C come equipped with a metal silicone sheath. The sheathing for high-temperature applications, as they occur in the steel or glass industries, is made of aluminium (up to 290 °C) or stainless steel (up to 315 °C).