You probably do not come from: Chile.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Distance sensors
  5. Distance sensors type O1D with 75 m range

Distance sensors type O1D with 75 m range

  • Use in daylight possible
  • Two switching outputs, one of them programmable as analogue output
  • Excellent price/performance ratio
  • Scalable measuring range and window function
  • Extensive range of system components for easy installation and precise fine adjustment

Distance sensors type O1D with 75 m range


Distance sensors of type O1D with 75 m range

The O1D106 is a distance sensor with time-of-flight measurement based on PMD technology (PMD = Photonic Mixer Device). With the reflectors available as an option distances from 1 m to 75 m can be measured. For example, the sensor can be used for position monitoring of cranes to protect the carried loads against collision.

The sensor is resistant to extraneous light and can be used in outdoor applications or workshops where daylight hits the sensor or target from above.

The range of accessories includes large prismatic reflectors as well as a mounting and fine adjustment unit for easy fixing and precise alignment of the sensor.