1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors
  5. Small rectangular design OJ for factory automation

Photoelectric sensors - Small rectangular design OJ for factory automation

  • Excellent price/performance ratio
  • Simple alignment due to visible red light
  • Low-cost systems for fixing and mounting
  • High switching frequency for fast processes
  • Robust stainless steel sleeves in the fixing holes


Small rectangular OJ types for factory automation

The compact photoelectric OJ sensors are designed to provide reliable position detection in feeding, assembly and handling applications with limited space.

The product range includes through-beam sensors, retro-reflective sensors and diffuse reflection sensors with precise background suppression. Different versions with side or front lens ensure maximum installation flexibility.

For installation, the unit is either snapped onto a mounting bracket included in the delivery or fastened via the fixing holes, which are reinforced with a stainless steel sleeve. A wide range of system components ensures easy and fast integration into the application.

The sensors operate with visible red light. This facilitates alignment during commissioning.

With background suppression the diffuse reflection sensors can be set to ensure precise and reliable detection of objects with various surfaces.