• Prodotti
  • Settori
  • IIoT & soluzioni
  • Servizi
  • Azienda

Antennas and ID tags – range information

Reading ranges

ifm offers a wide range of different RFID HF Tags. All of them are compliant with the ISO 15693.

The values are the maximum read distance. All values are in mm = milimeter

Reading range ANTs / DTIs in air
Product    

ANT410

DTI410

ANT411

DTI411

ANT420

DTI420

ANT421

DTI421

ANT430

DTI430

ANT431

DTI431

ANT513

DTI513

ANT515

DTI515

ANT600

DTI600

     
      M12 x 1
L = 70
M12 x 1
L = 70
M18 x 1
L = 50
M18 x 1
L = 50
M30 x 1,5
L = 50
M30 x 1,5
L = 50
40 x 40 x 54 20 x 7 x 48 120 x 50 x 113
E80341 D 47 x 10 5 15 6 4 25 40 70 25 120
E80342 D 34 x 6 6 12 6 25 20 30 45 20 80
E80343 90 x 34 x 7 0 5 0 20 15 25 50 20 95
E80344 D 16 x 3.0 10 15 10 25 20 35 45 20 90
E80347 M5 x 16 2 5 0 10 5 15 25 5 15
E80348 18 x 33 x 16,9 4 5 0 10 5 15 20 5 15
E80349 D 20 x 3 10 15 10 30 25 35 50 25 t.b.a.
E80370 D 30 x 3 12 20 10 30 25 40 60 30 105
E80371 D 30 x 3 15 20 15 40 30 50 65 35 140
E80377 D 20 x 3 14 20 12 30 25 40 50 25 110
E80379 80 x 50 22 35 20 65 50 85 120 50 250
E80380 D 30 x 3 15 20 10 30 25 40 65 30 115
E80381 D 4,3 x 3,6 4 5 2 5 5 10 10 t.b.a. t.b.a.
E80382 65 x 30 15 24 10 40 30 50 65 45 130
E80383 D 50  x 3 15 25 10 45 35 60 80 50 175
E80384 D 50  x 3 15 25 15 50 35 65 90 50 190
E80385 D 4 x 21.7 5 10 5 20 15 30 40 10 90
E80387 40 x 31 x 4,8 10 20 15 40 30 45 60 30 80
E80388 D 12 x 2 6 10 5 15 10 15 15 5 t.b.a.
E80400 51 x 51 x 6.5 20 25 15 50 40 65 100 50 200
E80404 D 22 × 3 6 10 6 16 15 20 30 15 40
E80406 D 7.5 x 1 10 10 10 20 15 25 30 10 t.b.a.
E80407 85,6 x 53,98 x 0,8 22 35 20 65 50 85 120 120 230
E80408 D 8.3 x 3.6 5 5 t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a.
E80410 65 x 30 15 24 10 40 30 50 65 35 130
E80415 D 10.4 x 4.5 t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a.
Reading range ANTs / DTIs on metal
Product    

ANT410

DTI410

ANT411

DTI411

ANT420

DTI420

ANT421

DTI421

ANT430

DTI430

ANT431

DTI431

ANT513

DTI513

ANT515

DTI515

ANT600

DTI600

     
      M12 x 1
L = 70
M12 x 1
L = 70
M18 x 1
L = 50
M18 x 1
L = 50
M30 x 1,5
L = 50
M30 x 1,5
L = 50
40 x 40 x 54 20 x 7 x 48 120 x 50 x 113
E80341 D 47 x 10 t.b.a. t.b.a. t.b.a. 15 10 20 35 10 t.b.a.
E80342 D 34 x 6 5 10 5 25 10 25 40 15 70
E80343 90 x 34 x 7 10 15 5 30 25 40 55 25 t.b.a.
E80381 D 4,3 x 3,6       t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a.
E80388 D 12 x 2 5 5 5 10 10 15 10 2 t.b.a.
E80400


+


E80401

51 x 51 x 6.5 t.b.a. 16 t.b.a. 35 25 40 60 25 90
E80404 D 22 × 3 6 10 8 16 15 20 25 10 t.b.a.
E80408 D 8.3 x 3.6 4 3 2 3 t.b.a. t.b.a. t.b.a. t.b.a. t.b.a.
E80415 D 10.4 x 4.5 10 7 6 6 t.b.a. t.b.a. t.b.a. 2
only in a part
of the antenna
readable
t.b.a.
Reading range DTMs / DTCs in air
Product    

DTM424
(CANopen)

DTI424

DTM426
(J1939)

DTM425
(CANopen)

DTI425

DTM427
(J1939)

DTM428
(CANopen)

DTM434
(CANopen)

DTI434

DTM436
(J1939)

DTM435
(CANopen)

DTI435

DTM437
(J1939)

DTC510
(CANopen)

DTI513

DTC600
(CANopen)

DTI600

     
      M18 x 1
L = 70
M18 x 1
L = 70
M18 x 1
L = 58
M30 x 1,5
L = 70
M30 x 1,5
L = 70
40 x 40 x 54 120 x 50 x 113
E80341 D 47 x 10 6 4 4 25 40 70 120
E80342 D 34 x 6 6 25 25 20 30 45 80
E80343 90 x 34 x 7 0 20 20 15 25 50 95
E80344 D 16 x 3.0 10 25 25 20 35 45 90
E80347 M5 x 16 0 10 10 5 15 25 15
E80348 18 x 33 x 16,9 0 10 10 5 15 20 t.b.a.
E80349 D 20 x 3 10 30 30 25 35 50 105
E80370 D 30 x 3 10 30 30 25 40 60 140
E80371 D 30 x 3 15 40 40 30 50 65 110
E80377 D 20 x 3 12 30 30 25 40 50 250
E80379 80 x 50 20 65 65 50 85 120 115
E80380 D 30 x 3 10 30 30 25 40 65 t.b.a.
E80381 D 4,3 x 3,6 2 5 5 5 10 10 130
E80382 65 x 30 10 40 40 30 50 65 175
E80383 D 50  x 3 10 45 45 35 60 80 190
E80384 D 50  x 3 15 50 50 35 65 90 90
E80385 D 4 x 21.7 5 20 20 15 30 40 80
E80387 40 x 31 x 4,8 15 40 40 30 45 60 t.b.a.
E80388 D 12 x 2 5 15 15 10 15 15 200
E80400 51 x 51 x 6.5 15 50 50 40 65 100 40
E80404 D 22 × 3 6 16 16 15 20 30 t.b.a.
E80406 D 7.5 x 1 10 20 20 15 25 30 230
E80407 85,6 x 53,98 x 0,8 20 65 65 50 85 120 t.b.a.
E80408 D 8.3 x 3.6 5 5 t.b.a. t.b.a. t.b.a. t.b.a. 130
E80415 D 10.4 x 4.5 t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a. t.b.a.
Reading range DTMs / DTCs on metal
Product    

DTM424
(CANopen)

DTI424

DTM426
(J1939)

DTM425
(CANopen)

DTI425

DTM427
(J1939)

DTM428
(CANopen)

DTM434
(CANopen)

DTI434

DTM436
(J1939)

DTM435
(CANopen)

DTI435

DTM437
(J1939)

DTC510
(CANopen)

DTI513

DTC600
(CANopen)

DTI600

     
      M18 x 1
L = 70
M18 x 1
L = 70
M18 x 1
L = 58
M30 x 1,5
L = 70
M30 x 1,5
L = 70
40 x 40 x 54 120 x 50 x 113
E80341 D 47 x 10 0 15 0 10 20 35 t.b.a.
E80342 D 34 x 6 5 25 5 10 25 40 t.b.a.
E80343 90 x 34 x 7 5 30 5 25 40 55 t.b.a.
E80388 D 12 x 2 5 10 5 10 15 10 t.b.a.
E80400


+


E80401

51 x 51 x 6.5 0 35 0 25 40 60 90
E80404 D 22 × 3 8 16 8 15 20 25 t.b.a.
Reading range ANTs LF in air
Product     E80345 E80346 E80360 E80361
     
      M5 x 16.5 33 x 17 x 18 Ø 30 x 2.8 Ø 30 x 2.8
ANT512 40 x 40 x 54 30 25 60 / 55 60 / 55
Reading range DTAs LF in air
Product     DTA100 DTA101 DTA200 DTA201 DTA300 DTA301
     
      24 x 42 x 71 24 x 42 x 71 40 x 40 x 66 40 x 40 x 66 65 x 112 x 40 65 x 112 x 40
E80301 M5 x 16.5 20/10 20 - - - -
E80302 33 x 17 x 18 20/10 20 - - - -
E80303 40 x 31 x 5 15..40 15..40 55 55 80 80
E80311 M18 x 17.5 5..20 5..20 25 25 40 40
E80312 Ø 12 x 2 5..20 5..20 25 25 40 40
E80317 Ø 20 x 2.2 10..28 10..28 35 35 50 50
E80318 Ø 30 x 2.2 15..40 15..40 55 55 80 80
E80319 Ø 50 x 2.2 20..60 20..60 65 65 110 110
E80320 86 x 54 x 1 18..60 18..60 60 60 90 90
E80322 Ø 26 x 4 15..40 15..40 55 55 80 80
E80334 86 x 54 x 1 18..60 18..60 60 60 90 90