1. Homepage
  2. Product news
  3. Process sensors
  4. Temperature sensors with DEUTSCH-, AMP or M12 connector

Temperature sensors with DEUTSCH-, AMP or M12 connector

Temperature sensors for mobile machines

  •     Compact design with G 1/4 process connection
  •     Fast response time T05 / T09 = 1 s / 3 s
  •     Installation depths of 25...200 mm
  •     Measuring range -50...150 °C
  •     Robust due to welded stainless steel housing

Miniaturisation for mobile applications
The DEUTSCH, AMP or M12 connectors of the new TA/TU/TM temperature sensors allow fast and easy installation in mobile machines. Their extremely compact housing ensures that the sensors are particularly suited for use in applications where space is limited.

Areas of application
The sensors of type TA/TU/TM are suited for mobile applications and especially for hydraulic and pneumatic applications with high operating pressure. The high vibration and shock resistance, the high protection rating, the excellent EMC resistance and the E1 conformity make the TA/TU/ TM sensors particularly suitable for use in mobile machines.