You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Industrial imaging
  4. 3D Smart Sensor – your assistant on mobile machines

3D Smart Sensor – your assistant on mobile machines

True 3D vision sensor with intelligent functions

  • Simple application solutions thanks to preprocessed 3D data
  • Easy integration via predefined CODESYS function blocks
  • Patented pmd time-of-flight technology for quick distance detection
  • Optimised for reliable outdoor use with IP 67 and IP 69K
  • Enormous range up to 35 m

Mobile 3D smart sensor O3M151
The 3D detection of scenes and objects, already a standard on the factory floor, is ready for mobile machines. Apart from new possibilities for vehicle automation (AGV, automatic guided vehicles) this results in new assistance functions for automation tasks.
Different integrated functions configurable via the Windows software are available as standard.
The simple connection of the 3D smart sensors is carried out via the CAN bus for mobile applications using the CANopen or SAE J 1939 protocol and/or via the fast Ethernet interface using UDP.

Functions and advantages
Powerful 3D time-of-flight measurement (ToF)

The principle of these 3D sensors is based on ifm’s patented and award-winning pmd technology. 
It was specifically designed for outdoor use and difficult ambient light situations. Even interference such as sun-light or materials with different reflective characteristics do not influence the repeatability of the measured data.

Powerful electronics
The integrated 2 x 32-bit processor architecture ensures a rapid and reliable calculation of the 3D data and functions directly integrated in the system with up to 50 fps. The complete electronics of the mobile 3D smart sensor is optimised and adapted to the demands and requirements of mobile machines. 
Besides shock and vibration resistance self-diagnostic functions from the sensor to the IR system illumination unit are of course also available.

Smart functions
The mobile 3D smart sensors integrate some functions which enable to solve a multitude of applications. 
A highly developed algorithm from the automotive industry is used ensuring, for example, reliable automatic object recognition of up to 20 objects. This function can, for example, be used as collision warning. 
For simple distance tasks typical functions such as minimum / maximum / average distance are available.

System parameter setting and monitoring
The parameter setting of the system and live monitoring of the 3D data are carried out via the easy-to-use ifm vision wizard for Windows. As an alternative, parameter setting can also be carried out via function blocks using the software CODESYS.

Communication interfaces
The preprocessed function data is output via the CAN bus using CANopen or SAE J 1939. If needed, the complete 3D information can be processed at the same time via Ethernet UDP and an external process unit.