You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for fibre optic sensors
  5. Fibre optic sensors for high temperatures

Accessories for fibre optic sensors - Fibre optics for high temperatures

  • Resistant to various aggressive chemicals
  • Metal silicone sheathing for use up to 150 °C
  • For use in high temperatures
  • Operation as through-beam sensor or diffuse reflection sensor
  • Different designs and sensing heads for a large variety of applications

Accessories for fibre optic sensors - Fibre optics for high temperatures

Fibre optics for high temperature applications

Fibre optic systems are used where mounting space for photoelectric standard sensors is restricted. The evaluation unit and the fibre optics are mounted separately.
These systems can therefore be installed in places where access is difficult.

Fibre optic systems are designed as through-beam or diffuse reflection sensors.

Fibre optics made of silicate glass are more resistant to heat, ageing and chemicals than acrylic fibre optics. They do not change their optical response when they are bent.
For temperatures up to 150 °C, fibre optics with metal silicone sheathing are offered. In high-temperature applications, sheaths made of aluminium (up to 290 °C) or stainless steel (up to 315 °C) are used.