You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IIoT gateways and appliances
  4. Ethernet field modules
  5. IO-Link masters for the food and beverage industry

IO-Link masters for the food and beverage industry

  • For connection of up to eight IO-Link devices
  • Reliable transmission of machine data, process parameters and diagnostic data to the controller
  • With integrated fieldbus interface
  • Large operating temperature range and high protection rating
  • For use in hygienic and wet areas in the food industry

IO-Link masters for the food and beverage industry


Masters with fieldbus gateway

The IO-Link master is a gateway for the connection of up to 8 IO-Link devices, e.g. sensors, valves or binary input/output modules.
The master transmits machine data, process parameters and diagnostic data to the controller.
Excellent electromagnetic stability, a wide temperature range, a high protection rating and a robust housing qualify the device for use in the food industry.