You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IIoT software
  4. Industrial communication software
  5. OPC server software

OPC server software

  • Simple data integration using standard OPC interface
  • Supports OPC specifications Data Access 1, 2, 3 and OPC XML-DA Windows
  • Supports namespace browsing
  • Simple network configuration thanks to OPC tunnel
  • OPC Store and Forward in case of network errors

OPC server software


For 1D/2D code readers

The OPC server software provides a software interface which standardises the data of the ifm 1D/2D code reader for integration into a higher level system. The software licences are divided into four levels and are dependent on the number of networked units.
Different OPC client programs process the available OPC data enabling a wide variety of user scenarios.
For the code reader the OPC server software offers standardised access to decoded reading results and various parameters.