You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in hazardous areas
  5. Jumper cables

Jumper cables for use in hazardous areas

  • For applications in hazardous areas
  • Connection technology meets the M12 standard (EN 61076)
  • With EC type examination certificate for components
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection

Jumper cables for use in hazardous areas


Jumper cables

Jumper cables feature a plug and a socket. They are used for the connection of sensors to splitter boxes and modules.
They ensure reliable and permanent sealing of the sensor and splitter connections even when mounted without tools. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection.
Jumper cables of the ecolink series for hazardous areas comply with the strict international standard requirements and may be used in ATEX areas.