You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Industrial applications / factory automation
  5. Y-splitters

Y-splitters for industrial applications / factory automation

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Screened PUR cable

Y-splitters for industrial applications / factory automation


T splitters

Y splitters feature a plug and two sockets. They are used for the connection of two sensors or actuators to a splitter box and module.
The connections of sensors and Y distributors guarantee a perfect lasting seal even when fastened by hand. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection.
Y splitters of the ecolink EBC series are resistant to oils and lubricants, making them ideal for use in machine tools and the metalworking industry.