You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Temperature transmitters for hygienic applications

IO-Link - Temperature transmitters for hygienic applications

  • Hygienic design for the requirements of the food and beverage industry
  • Very high dynamic response and short power-on delay time
  • High precision across the entire temperature measurement range
  • Precise analogue output and user-friendly communication via IO-Link
  • Robust stainless steel housing with high protection rating and high pressure rating

IO-Link - Temperature transmitters for hygienic applications


Temperature transmitters for hygienic applications

The compact temperature transmitters are specially designed for the food and beverage industry. They have an analogue output with 4...20 mA.
The class A Pt1000 measuring element achieves a high precision with the factory-internal calibration. The innovation besides the wide measuring range is the excellent response time. Thanks to their high protection rating, fully welded stainless steel housing and high pressure resistance, the transmitters are particularly suited for use in hygienic environments. An LED clearly signals the readiness for operation.
The sensors are available with different probe lengths, process connections and measuring ranges. A variety of adapters facilitates integration into the process.
The units can either be used as 2-wire or 4-wire units. When used as a 4-wire unit, the transmitter can be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.