You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Temperature sensors in miniature design

IO-Link - Temperature sensors in miniature design

  • High precision across the entire temperature measurement range
  • Particularly good response dynamics and very short power-on delay time
  • Robust stainless steel housing with very high pressure rating
  • Precise analogue output and user-friendly communication via IO-Link
  • High protection rating for the requirements of harsh industrial environments

IO-Link - Temperature sensors in miniature design


Temperature sensors in compact housings

The compact temperature transmitters are specially designed for use in process applications. They have an analogue output with 4...20 mA.
The class A Pt1000 measuring element achieves a high precision with the factory-internal calibration. The innovation besides the wide measuring range is the excellent response time. Thanks to their high protection rating, fully welded stainless steel housing and high pressure resistance, the transmitters are particularly suited for use in harsh industrial environments. An LED clearly signals the readiness for operation.
The sensors are available with different probe lengths, process connections and measuring ranges. A variety of adapters facilitates integration into the process.
The units can either be used as 2-wire or 4-wire units. When used as a 4-wire unit, the transmitter can be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.