1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Flow meters for small dosing quantities

Flow meters for small dosing quantities

  • For flow rates up to 200 ml/min
  • Suitable for water and aqueous solutions
  • With volumetric flow quantity, total quantity and temperature indication
  • Fast response time and high response sensitivity
  • Clearly visible LED display

Flow meters for small dosing quantities



Flow meters for small dosing quantities

The flow meter of the SQ series monitors water and aqueous solutions. It is particularly suited for small volumetric flow quantities, e.g. for dosing of liquids.
It detects the three process categories volumetric flow quantity, consumed quantity and medium temperature.
The unit has two switching outputs which can be programmed as normally open or normally closed. For output of the measured value, one switching output can also be configured as a scalable analogue output. For consumed quantity monitoring, the other output transmits counting pulses to the controller.
Parameter and switching point setting is achieved via buttons on the sensor and a 4-digit alphanumeric display.