You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Vortex flow meters with display

Vortex flow meters with display

  • Integrated temperature measurement
  • Rotatable multi-colour display
  • The process connection can be rotated for optimum alignment
  • Red/green colour change for process values
  • Can be used for water with and without conductivity (deionised water)

Vortex flow meters with display


Vortex flow meters with display

The flow meters of the SV series monitor hydrous media. They detect the two process categories volumetric flow and medium temperature. They are frequently used in cooling circuits, e.g. in steelworks, the automotive industry and in glassmaking.
The sensors operate to the vortex measuring principle. Behind a blunt body (or shedder) integrated in the measuring pipe, the flowing medium generates swirling vortices depending on the velocity. These vortices are a reliable indicator of the flow rate. The vortex principle is virtually independent of pressure and temperature fluctuations of the medium.
The units feature a bright display to indicate process values. The current flow and temperature are output as an analogue signal, frequency signal, switching output or via IO-Link as an option.
Parameter setting is effected via the buttons on the sensor or via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.