1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Mechatronic sensors

Mechatronic flow meters

  • Can be used for high flow rates
  • Very short response time
  • Easy handling: Switch points continuously adjustable
  • Variable process connection using adapters
  • High permissible medium temperature up to 180 °C

Mechatronic flow meters



Mechatronic sensors

The mechatronic flow sensors of the SBY series monitor liquid media such as water, glycol solutions, industrial oils or coolants.
The sensors operate to the principle of spring-supported piston. The piston, located in the valve seat in the housing, is lifted by the flowing medium against the spring resistance. The position of the piston indicates the flow. The spring resistance forces the piston to return to its original position with decreasing flow, preventing backflow.
Thanks to its robust mechanical design, the sensor can be used at high pressures and in harsh industrial environments. The product line comprises flow transmitters with analogue output and flow monitors with switching output. The switch points of the flow monitors can be set and fixed via a setting screw.
Depending on the volumetric flow quantity to be detected, devices with different process connections are offered.