1. Homepage
  2. Products
  3. Safety technology
  4. AS-Interface Safety at Work
  5. Operating elements

AS-Interface Safety at Work - Operating elements

  • Illuminated E-STOP with integrated AS-i connection
  • Safe AS-i PCBs
  • Certification to EN 954-1, category 4 and IEC 61508, SIL 3
  • Integration of the AS-i slaves in a surface mounting housing


Operating elements

The safe mushroom-headed E-stop buttons with AS-Interface force a machine or installation to stop or shut down in a hazardous situation. The integrated AS-i connection allows integration of the E-stop devices into safe AS-i systems (Safety at Work). Depending on the type, a pull or key is required to release a previously triggered E-stop.