1. Homepage
  2. Products
  3. Safety technology
  4. AS-Interface Safety at Work
  5. Safe input/output modules

AS-Interface Safety at Work - Safe input/output modules

  • Safe AS-i modules for field applications and control cabinets
  • Integration of safety-related components in AS-i
  • Connection of safe mechanical contacts and safe three-wire sensors
  • Three freely selectable directions of the flat cable for modules with quick mounting technology
  • Certification to EN 62061 / SIL3 and EN ISO 13849-1 / PL e

AS-Interface Safety at Work - Safe input/output modules



Safe input/output modules

Safe AS-i modules detect safety-related switching states of 1- or 2-channel E-stops, position switches or door contacts. Using the safe input module safety-related components without integrated AS-i interface can be connected to the AS-i system.
The units comply with the applicable international standard requirements for safety technology. They detect and signal short circuits, cross faults and communication errors. The switching states of the inputs and outputs, the voltage supply and potential faults are indicated by powerful LEDs on the module.
The product range includes ClassicLine modules with screw or quick mounting technology for field use and SmartLine modules for control cabinet installation.