You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial imaging
  4. Vision sensors
  5. Object recognition

Vision sensors - Object recognition

  • Orientation-independent contour verification
  • Stand-alone device with integrated illumination
  • Compact and robust housing
  • Intuitive, user-friendly handling
  • Powerful Ethernet interface for data transmission

Vision sensors - Object recognition


Object recognition

The object recognition sensor O2D with orientation-independent contour verification solves tasks like presence and position monitoring, quality control and sorting and counting tasks. It is ideal in applications where the object’s shape is repeatable and defined.
The sensor detects the contours of an object and compares them with the contours of one or several models in a reference image. The recognition software compares the object with the model, regardless of orientation, and transmits the results (good or bad, position, orientation) to the higher-level PLC. The parameters are set via the buttons on the device or by means of an easy-to-use, step-by-step parameter setting software.

Usually, the corresponding applications are also referred to as contour recognition, pattern recognition, pattern matching, template matching or shape-based matching.