You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Pulse evaluation systems
  5. Level control

Pulse evaluation systems - Evaluation units for level control

  • Protection of a tank against overspill or dry run
  • For the reliable wear protection of pumps and valves
  • Adjustable switch-on delay up to 10 seconds
  • Adjustable switch-off delay up to 60 minutes
  • Quick and time-saving rail mounting

Pulse evaluation systems - Evaluation units for level control


Level control

The evaluation unit for level control monitors levels in tanks and vessels to prevent overflow, running dry or leakage. The device receives signals from an external sensor and switches its outputs according to the adjustable input and output delays.
The range includes units for the connection of one or two sensors.
For level control with one sensor, the upper limit level of a tank is monitored with a capacitive sensor. When the level has been reached, the sensor provides a signal to the evaluation unit. It closes the supply valve for the time set to prevent overfilling.
Level control with two sensors is a typical two-point control. To protect a pump against running dry two capacitive sensors are installed on the tank. When the lower level has been reached, the sensor provides a signal to the evaluation unit. With the relay output it switches off the pump that is normally used to empty the tank. When the upper level has been reached, the second sensor installed there switches. The relay in the evaluation unit switches on again and the pump is started.