You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Pulse evaluation systems
  5. Safe speed monitoring

Pulse evaluation systems - Safe speed monitoring

  • Easy parameter setting via rotary switch
  • Use of a large variety of cam discs
  • Monitoring functions can be switched on and off
  • Reliable operation at extreme ambient temperatures down to -40 °C
  • Slim housing

Pulse evaluation systems - Safe speed monitoring


Safe monitoring of speeds

The DD110S and DD111S speed monitors are designed for safety-related maximum-speed monitoring. Typical applications include carousels or centrifuges. The DD111S is specially designed for the low rotational speed of wind turbines.
Both speed monitors can also be used for the operating mode "reduced speed" e.g. on machine tools.
The speed monitors are certified to EN 62061 / SIL 3 and EN ISO 13849-1 cat. 4 / PL e, even if non-safety-related standard sensors are used as pulse pick-ups.
When the safety output has been triggered, it can be reset again manually or automatically.