You probably do not come from: Switzerland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Distance sensors
  5. Distance sensors type O5 with display

Distance sensors type O5 with display

  • Reliable background suppression and colour-independent detection
  • Time-of-flight measurement in compact design
  • Reliable detection of glossy surfaces
  • Oblique angle to the object possible
  • With display and pushbuttons for precise switch point setting

Distance sensors type O5 with display


Distance sensors of type O5 with display

The O5D is a distance sensor with time-of-flight measurement based on PMD technology (PMD = Photonic Mixer Device). It combines the advantages of long ranges, reliable background suppression, visible red light and high excess gain in one compact, rectangular standard housing.

The switch point can be set to the nearest centimetre via "+/-" buttons and the display. Thanks to IO-Link, the switch point can also be set from a controller or PC. The current value can be viewed on the display at all times.

The accurate background suppression ensures that even shiny, matt, dark or light objects are safely detected. The unit allows any angle of incidence and thus any mounting position, which facilitates installation and saves costs.

Versions with laser class 1 meet the requirements of applications in the automotive industry.