You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Ultrasonic sensors

Ultrasonic sensors – Object detection for long ranges and difficult surfaces

Here you will find the most important information at a glance:

  • M18 plastic housing available in the two lengths 60 mm and 98 mm
  • Robust M18 and M30 stainless steel housing for demanding applications
  • Long ranges from 300 mm to 8 m available
  • The vibrating sound transducer reduces the deposit of dirt
  • Retro-reflective operation in M18 design for orientation-independent object detection
  • Digital and analogue output for point level measurement and distance detection
  • Easy setting via teach button or IO-Link for M18 and M30 versions and wire teach for the M18 design
Ultraschallsensoren bei der Füllstandserfassung

Continuous level measurement without contact even on difficult surfaces

The alternative for difficult surfaces
Ultrasonic sensors transmit and receive sound waves in the ultrasonic range. The object to be detected reflects the sound waves and the distance information is determined via time of flight measurement. As opposed to photoelectric sensors colour, transparency or the object’s surface shine do not play a role. Blister packages in packaging technology or transparent plastic bowls in the food industry, for example, can be reliably detected.

High performance
The ifm ultrasonic sensors in M18 design provide a particularly small blind zone and long sensing ranges which are usually only achieved by sensors of a considerably larger design. The sensors operate reliably with heavy soiling so that they can be used in applications in which photoelectric sensors meet their limits.

Wide sensing field
The wide beam even allows reliable detection of latticed objects.
In all kinds of applications, ranging from batch height monitoring of cardboard boxes and distance monitoring to "empty" detection of shiny plastic labels, the new sensors provide the correct analogue value at all times.

Added value by using IO-Link versions
Opting for an IO-Link version of ifm's ultrasonic sensors offers the following benefits:

  • Virtual teach button for easy and efficient switch point setting
  • The distance value is provided in mm
  • Adjustable sound beam for M30 versions
  • Adjustable switch-on and switch-off delay
  • Detailed documentation of the set parameters is not necessary since the data is stored in the IO-Link master
  • Sensors can be easily replaced by adopting the parameters from the memory plug or by importing the data from the IO-Link master

Overview of all ultrasonic sensors from ifm

ifm offers a wide range of ultrasonic sensors. Apart from the above-mentioned ultrasonic sensors with IO-Link, ifm also offers ultrasonic retro-reflective sensors and ultrasonic diffuse reflection sensors as well as many other versions in different housings.