Photoelectric distance sensor O6D
The O6D distance sensor offers maximum performance in the smallest space.
When it comes to reliably detecting deep black and shiny surfaces, the O6D sets new standards with its Ultimate Black Mode. It combines modern PMD technology and a range of up to 3 m in a compact housing, so that it can be mounted at a sufficient distance outside the danger zone in difficult situations, such as in welding systems. This makes it the ideal all-rounder for a wide range of applications, whether in logistics, assembly automation or the automotive industry.
Three selectable operating modes (Fine, Standard, Fast) and an adjustable hysteresis enable precise adaptation to any application. Thanks to intuitive 2-button operation and IO-Link, the sensor can be quickly integrated and is immediately ready for use. The proven O6 design allows for easy retrofitting without additional accessories.
Reliable detection of difficult surfaces
Ultimate Black Mode ensures reliable object detection even with deep black, shiny or reflective materials.
Versatile operating modes in one device
Three operating modes (fine, standard and fast) in one device for maximum adaptability to different applications.
Flexible installation
Compact design, PMD technology and a range of up to 3 m enable flexible installation.
Easy integration
Operation is via just two buttons, which enable both object teach and 2-point teach directly on the sensor – simple, fast and efficient.
Object detection in logistics
Detection of parcels or envelopes
Task
Detection of objects on conveyor belts, e.g. envelopes or parcels.
Challenge
- Dark, flat, jet-black or reflective surfaces are often not reliably detected by conventional sensors.
Advantage
- Thanks to Ultimate Black Mode and superior colour independence, the O6D reliably detects jet-black or shiny objects without requiring readjustment.
Presence verification on welding robots
Position detection prior to the welding process
Task
Ensuring that components are correctly positioned in the fixture before the automated welding process starts.
Challenge
- Welding cells are characterised by harsh conditions involving heat and weld spatter. High temperatures and weld spatter can damage or interfere with sensors.
Advantage
- The range of up to 3 m allows safe installation outside the hazardous area.
Distance detection and distance control
Motion monitoring of robots
Task
Precise position detection of components in automated assembly processes.
Challenge
- In automotive production, many surfaces are jet black or highly reflective. Conventional sensors often provide unreliable signals in such cases, which can lead to incorrect assembly steps.
Advantage
- The angle-independent PMD technology enables flexible mounting and reliable detection even with shiny or dark components. Thanks to IO-Link, the reflection value can be output simultaneously with the distance value to ensure a smooth process.
- Transparent data generation
- Current distance value
- Current reflectivity value
- Current device status
- Easy and quick parameter setting
- Loss-free data transmission