• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Sensors
  3. Small pressure transmitters with integrated DIN valve plug

Small pressure transmitters with integrated DIN valve plug

Fast and easy exchange

Despite numerous alternatives valve plugs are still used for the connection of sensors in many plants. ifm’s PT50 series now also includes compact pressure sensors with an integrated valve plug. This makes it easy to integrate the sensors into existing plants and to use the existing wiring, which saves time and money.

Tried-and-tested technology and high IP protection rating

The sensors feature a robust thin-film measuring cell without a sealing ring in compact design with 19 mm across flats. IP67 protection rating is achieved when used in conjunction with a suitable valve plug (e.g. E30447). Compared to the IP65 sensors with valve plug which are common on the market the operational reliability is higher.